??
CAD model selection
Selectable products: 1
77461
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110K-**-2 - Clamping arm, cranked
Bill of material
77461
BESTNR
Order No.
77461
ARTNR
Article No.
AMF 7110K-12-2
GR
Size
12
A
20 mm
A1
37 mm
B
35 mm
E
120 mm
F
12.5 mm
H
20 mm
I
34.7 mm
N
36.5 mm
GEW
Weight
560 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077464
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D