??
CAD model selection
Selectable products: 1
77479
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110K-**-2 - Clamping arm, cranked
Bill of material
77479
BESTNR
Order No.
77479
ARTNR
Article No.
AMF 7110K-16-2
GR
Size
16
A
26 mm
A1
46 mm
B
40 mm
E
150 mm
F
17.0 mm
H
25 mm
I
43.5 mm
N
49.0 mm
GEW
Weight
960 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077471
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D