??
CAD model selection
Selectable products: 1
77487
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110K-**-2 - Clamping arm, cranked
Bill of material
77487
BESTNR
Order No.
77487
ARTNR
Article No.
AMF 7110K-20-2
GR
Size
20
A
36 mm
A1
64 mm
B
50 mm
E
210 mm
F
21.0 mm
H
35 mm
I
60.0 mm
N
63.0 mm
GEW
Weight
2250 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077488
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D