??
CAD model selection
Selectable products: 1
78410
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110S - Support element with stop
Bill of material
78410
BESTNR
Order No.
78410
ARTNR
Article No.
AMF 7110S-12-1
GR
Size
12
A
57 mm
B
25 mm
C
65 mm
E
45 mm
G
Thread
12 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
82 mm
HMAX
95 mm
GEW
Weight
900 g
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
88 mm
H1MAX
113 mm
I
12.5 mm
L
40 mm
M
Thread
16 mm
SW1
Width across flats
19 mm
SW2
Width across flats
24 mm
SW3
Width across flats
24 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078416
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D