??
CAD model selection
Selectable products: 1
78527
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110S - Support element with stop
Bill of material
78527
BESTNR
Order No.
78527
ARTNR
Article No.
AMF 7110S-16-1
GR
Size
16
A
60 mm
B
30 mm
C
80 mm
E
60 mm
G
Thread
16 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
88 mm
HMAX
105 mm
GEW
Weight
1500 g
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
95 mm
H1MAX
125 mm
I
14.0 mm
L
50 mm
M
Thread
20 mm
SW1
Width across flats
24 mm
SW2
Width across flats
32 mm
SW3
Width across flats
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078522
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D