??
CAD model selection
Selectable products: 1
77362
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110Z - Intermediate element
Bill of material
77362
BESTNR
Order No.
77362
ARTNR
Article No.
AMF 7110Z-12-3
GR
Size
12
A
100 mm
B
25 mm
C
65 mm
D
Diameter
16 mm
H
100 mm
I
12.5 mm
L
40 mm
GEW
Weight
1180 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077365
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D