??
CAD model selection
Selectable products: 1
77610
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110Z - Intermediate element
Bill of material
77610
BESTNR
Order No.
77610
ARTNR
Article No.
AMF 7110Z-20-2
GR
Size
20
A
80 mm
B
40 mm
C
120 mm
D
Diameter
30 mm
H
80 mm
I
20.0 mm
L
80 mm
GEW
Weight
2400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077617
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D