??
CAD model selection
Selectable products: 1
77677
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110Z - Intermediate element
Bill of material
77677
BESTNR
Order No.
77677
ARTNR
Article No.
AMF 7110Z-16-1
GR
Size
16
A
30 mm
B
30 mm
C
80 mm
D
Diameter
22 mm
H
30 mm
I
14.0 mm
L
50 mm
GEW
Weight
450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077679
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D