??
CAD model selection
Selectable products: 1
77644
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110ZA - Spacer element with adjustable support
Bill of material
77644
BESTNR
Order No.
77644
ARTNR
Article No.
AMF 7110ZA-12-2
GR
Size
12
A
50 mm
B
25 mm
C
92 mm
G
Thread
12 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
38 mm
HMAX
53 mm
H1
25 mm
I
39.5 mm
K
28 mm
L
40 mm
GEW
Weight
550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077648
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D