??
CAD model selection
Selectable products: 1
77651
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110ZA - Spacer element with adjustable support
Bill of material
77651
BESTNR
Order No.
77651
ARTNR
Article No.
AMF 7110ZA-16-2
GR
Size
16
A
60 mm
B
30 mm
C
112 mm
G
Thread
16 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
48 mm
HMAX
68 mm
H1
30 mm
I
48.0 mm
K
34 mm
L
50 mm
GEW
Weight
1140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077655
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D