??
CAD model selection
Selectable products: 1
305086
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371AK - Gripping jaw, with claws
Bill of material
305086
BESTNR
Order No.
305086
GR
Size
100-50-12
BB
for jaw width
50
SCHR
DIN 7894
M5x20
A
49 mm
B
9 mm
C
17 mm
H
15 mm
GEW
Weight
70 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305086
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D