??
CAD model selection
Selectable products: 1
305094
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371AK - Gripping jaw, with claws
Bill of material
305094
BESTNR
Order No.
305094
GR
Size
100-80-12
BB
for jaw width
80
SCHR
DIN 7894
M6x16
A
78 mm
B
12 mm
C
22 mm
H
19 mm
GEW
Weight
150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305093
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D