??
CAD model selection
Selectable products: 1
304923
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371G-50-xxx-040 - Base element, Bore spacing 40 mm
Bill of material
304923
BESTNR
Order No.
304923
ARTNR
Article No.
6371-50-320-040
BK
for jaw width
50
SK
Clamping force
12 kN
A
Length
320 mm
B
60 mm
C
40 mm
D
200 mm
E
Diameter
16 mm
F
10 mm
G
Diameter
13 mm
H
12.5 mm
I
Diameter
19 mm
K
60 mm
L
20.000 mm
N
18 mm
R
40 mm
S
58 mm
T
11 mm
GEW
Weight
4.2 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304928
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D