??
CAD model selection
Selectable products: 1
300889
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SBT - Clamping jaw, deep
Bill of material
300889
BESTNR
Order No.
300889
ARTNR
Article No.
6371-4119-80
SK
Clamping force
15 kN
SHUB
Clamping stroke
mm
Enter value for SHUB
Clamping stroke
mm
cm
inch
ft
A
78 mm
B
32.2 mm
C
22 mm
D
64 mm
E
48.0 mm
F
8 mm
G
19.0 mm
H
8 mm
J
11.0 mm
K
31.5 mm
L
6.0 mm
M
Thread
6 x M6 mm
N
Thread
2 x M6 mm
T
8.0 mm
U
7 mm
V
46 mm
GEW
Weight
1430 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772300883
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D