??
CAD model selection
Selectable products: 1
429050
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376G - Clamping rail
Bill of material
429050
BESTNR
Order No.
429050
GR
Size
50x400
SK
Max. clamping force per clamping position
30 kN
B
50 mm
D1
Diameter
25 mm
D2
Diameter
13 mm
H
80 mm
H1
10 mm
H2
26 mm
L
400 mm
M
Thread
M 12 mm
S1
5.5 mm
SM1
50 mm
SM2
150 mm
GEW
Weight
9160 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429058
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D