??
CAD model selection
Selectable products: 1
429217
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376PB - Positioning socket
Bill of material
429217
BESTNR
Order No.
429217
A
14 mm
D
Diameter
12.5 mm
D1
Diameter
20 mm
H
9 mm
H1
13 mm
L
30 mm
GEW
Weight
23 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429218
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D