??
CAD model selection
Selectable products: 1
301085
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372 - Base element
Bill of material
301085
BESTNR
Order No.
301085
GR
Size
0700-E070
A
Jaw width
70 mm
SK
Clamping force at 6 bar
5 kN
B
40 mm
C
90 mm
D
102 mm
E
187 mm
F
220 mm
G
87 mm
H
107 mm
I
139 mm
K
Stroke
2.0 mm
L
70 mm
M
M6 mm
N
10.0 mm
O
200 mm
P
14 mm
SW
Width across flats
8 mm
GEW
Weight
8.5 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301088
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D