??
CAD model selection
Selectable products: 1
301101
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372 - Base element
Bill of material
301101
BESTNR
Order No.
301101
GR
Size
0900-E090
A
Jaw width
90 mm
SK
Clamping force at 6 bar
10 kN
B
44 mm
C
112 mm
D
128 mm
E
241 mm
F
288 mm
G
103 mm
H
133 mm
I
177 mm
K
Stroke
4.0 mm
L
92 mm
M
M8 mm
N
20.0 mm
O
248 mm
P
18 mm
SW
Width across flats
14 mm
GEW
Weight
18.0 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301101
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D