??
CAD model selection
Selectable products: 1
301127
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372 - Base element
Bill of material
301127
BESTNR
Order No.
301127
GR
Size
1002-E100
A
Jaw width
100 mm
SK
Clamping force at 6 bar
15 kN
B
46 mm
C
128 mm
D
145 mm
E
260 mm
F
317 mm
G
86 mm
H
116 mm
I
178 mm
K
Stroke
4.0 mm
L
105 mm
M
M10 mm
N
20.0 mm
O
277 mm
P
18 mm
SW
Width across flats
14 mm
GEW
Weight
25.0 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301125
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D