??
CAD model selection
Selectable products: 1
301143
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372 - Base element
Bill of material
301143
BESTNR
Order No.
301143
GR
Size
1150-E115
A
Jaw width
115 mm
SK
Clamping force at 6 bar
22 kN
B
60 mm
C
140 mm
D
145 mm
E
295 mm
F
340 mm
G
112 mm
H
147 mm
I
211 mm
K
Stroke
3.2 mm
L
105 mm
M
M10 mm
N
20.0 mm
O
300 mm
P
18 mm
SW
Width across flats
17 mm
GEW
Weight
30.0 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301149
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D