??
CAD model selection
Selectable products: 1
301168
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372 - Base element
Bill of material
301168
BESTNR
Order No.
301168
GR
Size
1301-E130
A
Jaw width
130 mm
SK
Clamping force at 6 bar
30 kN
B
65 mm
C
160 mm
D
155 mm
E
315 mm
F
370 mm
G
127 mm
H
163 mm
I
229 mm
K
Stroke
3.5 mm
L
110 mm
M
M10 mm
N
20.0 mm
O
330 mm
P
18 mm
SW
Width across flats
17 mm
GEW
Weight
39.0 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301163
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D