??
CAD model selection
Discontinued product
Product discontinued since Mar 30, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
301184
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372 - Base element
Bill of material
301184
BESTNR
Order No.
301184
GR
Size
1600-E160
A
Jaw width
160 mm
SK
Clamping force at 6 bar
50 kN
B
80 mm
C
196 mm
D
160 mm
E
368 mm
F
403 mm
G
164 mm
H
200 mm
I
272 mm
K
Stroke
4.0 mm
L
115 mm
M
M10 mm
N
18.5 mm
O
366 mm
P
18 mm
SW
Width across flats
17 mm
GEW
Weight
58.0 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301187
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D