??
CAD model selection
Discontinued product
Product discontinued since Mar 30, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
301200
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372 - Base element
Bill of material
301200
BESTNR
Order No.
301200
GR
Size
2000-E200
A
Jaw width
200 mm
SK
Clamping force at 6 bar
70 kN
B
100 mm
C
236 mm
D
195 mm
E
475 mm
F
480 mm
G
235 mm
H
275 mm
I
361 mm
K
Stroke
4.5 mm
L
135 mm
M
M12 mm
N
20.0 mm
O
440 mm
P
18 mm
SW
Width across flats
17 mm
GEW
Weight
112.0 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301200
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D