??
CAD model selection
Selectable products: 1
301580
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AGW - Gripping jaw, smooth, not hardened
Bill of material
301580
BESTNR
Order No.
301580
ARTNR
Article No.
6372-4050-E070
GEW
Weight
235 g
A
Size
70
B
40 mm
C
32 mm
D
Diameter
7.0 mm
E
10 mm
F
Diameter
11 mm
G
6.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301583
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D