??
CAD model selection
Selectable products: 1
301556
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AP - Gripping jaw (V-block)
Bill of material
301556
BESTNR
Order No.
301556
ARTNR
Article No.
6372-4014-E100
GEW
Weight
708 g
A
Size
100
B
46 mm
C
40 mm
D
Diameter
10.5 mm
E
28 mm
F
Diameter
17.0 mm
G
22.0 mm
H
20.3 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301552
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D