??
CAD model selection
Discontinued product
Product discontinued since Mar 30, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
301416
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AR - Gripping jaw, knurled
Bill of material
301416
BESTNR
Order No.
301416
ARTNR
Article No.
6372-4077-E160
GEW
Weight
896 g
A
Size
160
B
80 mm
C
45 mm
D
Diameter
11.0 mm
E
18 mm
F
Diameter
17 mm
G
11.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301415
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D