??
CAD model selection
Selectable products: 1
567128
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375BA - Fastening kit for collet attachment outside clamping
Bill of material
567128
BESTNR
Order No.
567128
GR
Size
20
D
Diameter
21 mm
G
M8 mm
MD
Tightening torque Md
10 Nm
L
7 mm
L1
16 mm
GEW
Weight
16 g
CTN
Customs tariff number
73181562
EAN
European Article Number
4020772529383
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D