??
CAD model selection
Selectable products: 1
567129
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375BI - Fastening kit for collet attachment inside clamping
Bill of material
567129
BESTNR
Order No.
567129
GR
Size
10
D
Diameter
25 mm
D1
Diameter
16 mm
G
M6 mm
MD
Tightening torque Md
14 Nm
L
37 mm
L1
35 mm
GEW
Weight
73 g
CTN
Customs tariff number
73181562
EAN
European Article Number
4020772529376
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D