??
CAD model selection
Selectable products: 1
567130
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375BI - Fastening kit for collet attachment inside clamping
Bill of material
567130
BESTNR
Order No.
567130
GR
Size
20
D
Diameter
25 mm
D1
Diameter
19 mm
G
M8 mm
MD
Tightening torque Md
25 Nm
L
42 mm
L1
40 mm
GEW
Weight
93 g
CTN
Customs tariff number
73181562
EAN
European Article Number
4020772529383
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D