??
CAD model selection
Selectable products: 1
567121
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375M - Mechanical collet - base element
Bill of material
567121
BESTNR
Order No.
567121
GR
Size
10
SPH
Clamping stroke Ø
0.3 mm
MD
Tightening torque max.
30 Nm
SW
Width across flats
10 mm
D
Diameter
81 mm
H
40 mm
B
72 mm
B1
8.4 mm
D1
Diameter
15 mm
D2
Diameter
0 mm
D3
Diameter
74 mm
D4
Diameter
11 mm
E1
0 mm
G
Thread
M8 mm
G1
Thread
M6 mm
H1
26 mm
H2
17 mm
H3
12 mm
K
Diameter
8 mm
R
50 mm
S1
4.5 mm
GEW
Weight
1259 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772529338
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D