??
CAD model selection
Selectable products: 1
567122
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375M - Mechanical collet - base element
Bill of material
567122
BESTNR
Order No.
567122
GR
Size
20
SPH
Clamping stroke Ø
0.3 mm
MD
Tightening torque max.
40 Nm
SW
Width across flats
13 mm
D
Diameter
117 mm
H
56 mm
B
105 mm
B1
13.0 mm
D1
Diameter
25 mm
D2
Diameter
16 mm
D3
Diameter
106 mm
D4
Diameter
16 mm
E1
11 mm
G
Thread
M12 mm
G1
Thread
M8 mm
H1
35 mm
H2
25 mm
H3
15 mm
K
Diameter
8 mm
R
80 mm
S1
5.5 mm
GEW
Weight
3633 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772529345
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D