??
CAD model selection
Selectable products: 1
428656
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375ZA-149 - Collet attachment outside clamping
Bill of material
428656
BESTNR
Order No.
428656
GR
Size
20
D
Diameter
149 mm
D1
Diameter
140 mm
D2
22.7 mm
H
50 mm
H1
25 mm
H3
10 mm
SPH
Clamping stroke Ø
0.3 mm
GEW
Weight
870 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428655
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D