??
CAD model selection
Selectable products: 1
567126
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375ZI - Collet attachment inside clamping
Bill of material
567126
BESTNR
Order No.
567126
GR
Size
20
D
Diameter
99 mm
D1
Diameter
44.7 mm
D2
Diameter
16.0 mm
D3
Diameter
90 mm
H
46.5 mm
H1
10 mm
H2
10 mm
H3
14.5 mm
H4
9.5 mm
MAT
Material
Aluminium
SPH
Clamping stroke Ø
0.3 mm
GEW
Weight
779 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772529307
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D