??
CAD model selection
Selectable products: 1
550278
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375ZKA - Collet attachment outside clamping, polyamide
Bill of material
550278
BESTNR
Order No.
550278
GR
Size
20
D
Diameter
99 mm
D1
Diameter
90 mm
D2
Diameter
22.7 mm
H
50 mm
H1
25 mm
SPH
Clamping stroke Ø
1.0 mm
GEW
Weight
360 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772550271
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D