??
CAD model selection
Selectable products: 1
87601
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540 - Chain clamping set
Bill of material
87601
BESTNR
Order No.
87601
GR
Size
12
NUT
for T-Slot
14, 16, 18
G
Thread
12 mm
MD
max. permissible tightening torque
45 Nm
SPK
max. possible clamping force
15 kN
A
34 mm
B
34 mm
B1
90 mm
C
18 mm
C1
8 mm
D
Diameter
54 mm
E1
50 mm
F1
21 mm
H1MIN
83 mm
H1MAX
108 mm
S1HUB
Stroke
mm
Enter value for S1HUB
Stroke
mm
cm
inch
ft
S1
Clamping stroke
25 mm
F2
47 mm
L
80 mm
H2MIN
100 mm
H2MAX
118 mm
S2HUB
Stroke
mm
Enter value for S2HUB
Stroke
mm
cm
inch
ft
S2
Clamping stroke
18 mm
SW
Width across flats
36 mm
GEW
Weight
2628 g
CTN
Customs tariff number
73151190
EAN
European Article Number
4020772087609
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D