??
CAD model selection
Selectable products: 1
87627
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540 - Chain clamping set
Bill of material
87627
BESTNR
Order No.
87627
GR
Size
16
NUT
for T-Slot
18, 20, 22, 24
G
Thread
16 mm
MD
max. permissible tightening torque
90 Nm
SPK
max. possible clamping force
40 kN
A
37 mm
B
44 mm
B1
120 mm
C
25 mm
C1
10 mm
D
Diameter
70 mm
E1
64 mm
F1
29 mm
H1MIN
110 mm
H1MAX
146 mm
S1HUB
Stroke
mm
Enter value for S1HUB
Stroke
mm
cm
inch
ft
S1
Clamping stroke
36 mm
F2
62 mm
L
107 mm
H2MIN
122 mm
H2MAX
153 mm
S2HUB
Stroke
mm
Enter value for S2HUB
Stroke
mm
cm
inch
ft
S2
Clamping stroke
31 mm
SW
Width across flats
46 mm
GEW
Weight
7640 g
CTN
Customs tariff number
73151190
EAN
European Article Number
4020772087623
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D