??
CAD model selection
Selectable products: 1
560465
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1650-210 - Gripper without compensation unit, pneumatic
Bill of material
560465
BESTNR
Order No.
560465
ARTNR
Article No.
1650-210A100
L5
Gripper extension
100
PMIN
min. operating pressure P
2 bar
PMAX
max. operating pressure P
8 bar
HUB
Stroke
23 mm
FGKMIN
min. gripping force F
200 N
FGKMAX
max. gripping force F
700 N
D
Diameter
80 mm
D1
Diameter
16 mm
DS
Interference zone
97.5 mm
L1
53.0 mm
L3
50 mm
GEW
Weight
1808 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772021832
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D