??
CAD model selection
Selectable products: 1
69450
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6904-25 - Air-Hydraulic Pump, Max. operating pressure 60 bar.
Bill of material
69450
BESTNR
Order No.
69450
ARTNR
Article No.
6904-25
LDMIN
Pneum.
2.8 bar
LDMAX
Pneum.
10.0 bar
OVNL
Oil capacity usable horizontal
2.1 l
OVNS
Oil capacity usable vertical
1.5 l
QMAX
1400 cm^3/min
GEW
Weight
6300 g
CTN
Customs tariff number
84133080
EAN
European Article Number
4020772069452
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D