??
CAD model selection
Selectable products: 1
327635
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6906 DBV200 - Pump unit with pressure relief valve and electronic pressure switch, max. operating pressure 200 bar
Bill of material
327635
BESTNR
Order No.
327635
ARTNR
Article No.
6906-61661-BZH
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
200 bar
SK
Clamping circuits
1
Q
2.5 l/min
VA
Valve type
4/3
BD
Matching control unit
6906BZH-2
ES
Electronic control
x
H
508.000 mm
DS
Pressure switch
2
GEW
Weight
6100 g
CTN
Customs tariff number
84136020
EAN
European Article Number
4020772327637
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D