??
CAD model selection
Selectable products: 1
65334
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920G - Hollow Rod Cylinder with internal thread, single acting
Bill of material
65334
BESTNR
Order No.
65334
ARTNR
Article No.
6920G-50
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
12.5 kN
ZDK400
push-pull force at 400 bar
50 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke
12 mm
V
Vol.
15 cm ³
KD
Diameter
48 mm
KF
effective piston area
12.8 cm ²
FK
Spring force min.
540 N
GEW
Weight
1700 g
VERS
fuer Konfiguration
3
A
101 mm
D
Diameter
70 mm
F
Diameter
50 mm
K
71.5 mm
L
113.0 mm
M
Diameter
16.5 mm
N
Diameter
26 mm
R
Thread
G 1/8 Inch
P
Diameter
35 mm
GXL
G x Tiefe
M16x39 mm
S
Width across flats
22 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065331
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D