??
CAD model selection
Selectable products: 1
63099
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6924 - Built-In Cylinder, single acting (400 bar)
Bill of material
63099
BESTNR
Order No.
63099
ARTNR
Article No.
6924-08
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2.0 kN
DK400
Push Force at 400 bar
8.0 kN
H
Stroke
6 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
V
Vol.
1.20 cm ³
KD
Piston diameter
16 mm
WK
effective piston area
2.0 cm ²
FK
Spring force min.
60 N
GEW
Weight
270 g
A
46.5 mm
D
Diameter
4 mm
E
Diameter
10 mm
F
Diameter
20 mm
G
Thread
M32x1.5 mm
L
52.5 mm
R
Thread
G 1/8 Inch
SW
Width across flats
8 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063092
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D