??
CAD model selection
Selectable products: 1
60129
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930 - Threaded Cylinder bottom sealing, piston rod with internal thread
Bill of material
60129
BESTNR
Order No.
60129
ARTNR
Article No.
6930-05
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
1.1 kN
DK500
Push Force at 500 bar
5.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
10 mm
V
Vol.
1.1 cm ³
KL
Piston diameter
12 mm
WK
Piston area
1.1 cm ²
MD
Tightening torque max.
40 Nm
FK
Spring force min.
45 N
GEW
Weight
80 g
A
35.0 mm
B
9.0 mm
C
7 mm
E
Diameter
12 mm
F
6 mm
G
Thread
M22x1.5 mm
KXL
Thread
M 6x 6 mm
L
45.5 mm
PMIN
16 mm
PMAX
29 mm
SW1
Width across flats
19 mm
SW2
Width across flats
10 mm
TMAX
8 mm
UMIN
25 mm
WMAX
12 mm
DI1
DI-1 - Seal
182162 m
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060121
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D