??
CAD model selection
Selectable products: 1
60145
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930 - Threaded Cylinder bottom sealing, piston rod with internal thread
Bill of material
60145
BESTNR
Order No.
60145
ARTNR
Article No.
6930-12
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
3 kN
DK500
Push Force at 500 bar
15.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
15 mm
V
Vol.
4.7 cm ³
KL
Piston diameter
20 mm
WK
Piston area
3.1 cm ²
MD
Tightening torque max.
60 Nm
FK
Spring force min.
105 N
GEW
Weight
230 g
A
53.0 mm
B
11.5 mm
C
8 mm
E
Diameter
20 mm
F
10 mm
G
Thread
M30x1.5 mm
KXL
Thread
M 8x 8 mm
L
66.0 mm
PMIN
24 mm
PMAX
43 mm
SW1
Width across flats
30 mm
SW2
Width across flats
17 mm
TMAX
9 mm
UMIN
38 mm
WMAX
20 mm
DI1
DI-1 - Seal
182188 m
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060145
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D