??
CAD model selection
Selectable products: 1
320549
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930D - Threaded Cylinder, double acting
Bill of material
320549
BESTNR
Order No.
320549
ARTNR
Article No.
6930D-32
PDF
catalog sheet
PDF
DK1
Push Force at 100 bar
8.0 kN
DK4
Push Force at 400 bar
32.1 kN
ZK1
Pull force at 100 bar
4.9 kN
ZK4
Pull force at 400 bar
19.6 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
32 mm
VD
Vol. push
25.7 cm^3
VZ
Vol. pull
15.7 cm^3
KD
Piston area push
8.0 cm^2
KZ
Piston area pull
4.9 cm^2
MD
Torque
594 Nm
A
72 mm
B
10.0 mm
D
Piston diameter
32 mm
E
Diameter
20 mm
G
Thread
M50x1.5 mm
KXT
Thread x Depth
M12x18 mm
L
94 mm
M
44.0 mm
P
72 mm
R
42 mm
S
Diameter
44 mm
T
Diameter
55 mm
U
Diameter
54 mm
X
Diameter
6.2 mm
Y
Diameter
44 mm
SW
Width across flats
17 mm
GEW
Weight
920 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320546
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D