??
CAD model selection
Selectable products: 1
60178
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6932 - Threaded Cylinder with spherical piston rod
Bill of material
60178
BESTNR
Order No.
60178
ARTNR
Article No.
6932-02
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
0.5 kN
DK500
Push Force at 500 bar
2.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
4 mm
V
Vol.
0.2 cm ³
KL
Piston diameter
8 mm
WK
Piston area
0.5 cm ²
MD
Tightening torque
80 Nm
FK
Spring force min.
25 N
GEW
Weight
50 g
A
14 mm
B
1 mm
C
12 mm
E
Diameter
5 mm
G
Thread
M16x1.5 mm
L
27 mm
R
10 mm
SW1
Width across flats
19 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060176
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D