??
CAD model selection
Selectable products: 1
60186
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6932 - Threaded Cylinder with spherical piston rod
Bill of material
60186
BESTNR
Order No.
60186
ARTNR
Article No.
6932-05
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
1.1 kN
DK500
Push Force at 500 bar
5.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
4 mm
V
Vol.
0.45 cm ³
KL
Piston diameter
12 mm
WK
Piston area
1.1 cm ²
MD
Tightening torque
90 Nm
FK
Spring force min.
35 N
GEW
Weight
80 g
A
14 mm
B
1 mm
C
12 mm
E
Diameter
8 mm
G
Thread
M20x1.5 mm
L
27 mm
R
28 mm
SW1
Width across flats
24 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060183
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D