??
CAD model selection
Selectable products: 1
60194
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6932 - Threaded Cylinder with spherical piston rod
Bill of material
60194
BESTNR
Order No.
60194
ARTNR
Article No.
6932-08
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2 kN
DK500
Push Force at 500 bar
10 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
6 mm
V
Vol.
1.2 cm ³
KL
Piston diameter
16 mm
WK
Piston area
2.0 cm ²
MD
Tightening torque
110 Nm
FK
Spring force min.
65 N
GEW
Weight
130 g
A
21 mm
B
2 mm
C
14 mm
E
Diameter
10 mm
G
Thread
M24x1.5 mm
L
37 mm
R
30 mm
SW1
Width across flats
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060190
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D