??
CAD model selection
Selectable products: 1
60202
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6932 - Threaded Cylinder with spherical piston rod
Bill of material
60202
BESTNR
Order No.
60202
ARTNR
Article No.
6932-12
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
3 kN
DK500
Push Force at 500 bar
15 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
8 mm
V
Vol.
2.5 cm ³
KL
Piston diameter
20 mm
WK
Piston area
3.1 cm ²
MD
Tightening torque
120 Nm
FK
Spring force min.
100 N
GEW
Weight
300 g
A
27 mm
B
2 mm
C
18 mm
E
Diameter
12 mm
G
Thread
M30x1.5 mm
L
47 mm
R
36 mm
SW1
Width across flats
36 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060206
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D