??
CAD model selection
Selectable products: 1
60210
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6932 - Threaded Cylinder with spherical piston rod
Bill of material
60210
BESTNR
Order No.
60210
ARTNR
Article No.
6932-20
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
5 kN
DK500
Push Force at 500 bar
24.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
12 mm
V
Vol.
5.9 cm ³
KL
Piston diameter
25 mm
WK
Piston area
4.9 cm ²
MD
Tightening torque
130 Nm
FK
Spring force min.
155 N
GEW
Weight
470 g
A
33 mm
B
2 mm
C
21 mm
E
Diameter
16 mm
G
Thread
M36x1.5 mm
L
56 mm
R
50 mm
SW1
Width across flats
41 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060213
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D