??
CAD model selection
Selectable products: 1
66548
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FZ-DW - Push-Pull Cylinder, base-flange-mounting with guided piston rod
Bill of material
66548
BESTNR
Order No.
66548
ARTNR
Article No.
6951FZP-05-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
13.5 kN
KZ
Pull force at 350 bar
6.6 kN
VD
Vol. push
7.8 cm ³
VZ
Vol. pull
3.82 cm ³
VQ
Max. oil flow rate Q
0.4 l/min.
POS
Position
20.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Diameter
38.0 mm
C
135 mm
D
92.5 mm
F
25.0 mm
G
15.0 mm
H
Diameter
15.88 mm
J
Thread
M10 x 12 mm
K
Diameter
7 mm
P
57.0 mm
Q
Diameter
25.0 mm
R
12.5 mm
S
33.5 mm
T
54 mm
V
19.0 mm
U
20.5 mm
W
- mm
X
21.7 mm
Y
14.3 mm
Z
Angle
30.0 °
AC
Thread
G1/8 Inch
AD
Diameter
4.8 mm
OR1
O-ring 1, Order number
183608
GEW
Weight
1150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066543
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D